Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial
connectors and contacts.
We invite our customers to take advantage of the breadth and depth of our contact product line, especially its high-availability and our willingness to engineer unique and special-purpose contact solutions for virtually any interconnect challenge.
|
Wire Barrel Reducer Bushing for use with Crimp Contacts
|
|
MIL-DTL-38999 Series III Type Weight/Cost-Saving
For reliable sealing of unused contact cavities — without the use of electrical contacts
- Powerful tool in Electrical Wire Interconnect System weight reduction
- Eliminates use of expensive electrical contacts for sealing-only applications
- Leverages connector contact clip for secure retention of the sealing plug—no possibility of FOD
- Easy-to-install single piece design
- Visible quality control / confirmation of cavity fill from back of connector
- EWIS compliant test report available, ref. GT 15-106
|
|
Grommet sealing plugs are used to seal unwired contact cavities. The size #23 sealing plug is specially designed to fit Glenair Series 80 Mighty Mouse grommets. Sizes 20 through 0 plugs conform to MS27488 requirements. After installing unwired contacts into unused cavities, insert knob end of sealing plug into grommet until it bottoms against the unwired contact per illustration. Install sealing plugs with standard contact insertion/extraction tools . Size #23 plug is polyphenylsulphone, other sizes are per MS27488 requirements.
|
|
Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse
- 809-042
- 809-065A
- 809-065C
|
|
Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse
- 809-043
- 809-066A
- 809-066C
|
|
Size #12 Pneumatic Socket Contacts
For use with D38999 Series I, II, III, IV, Series 79, and Series 8
- 830-003 supercedes 857-011
|
|
Size #12 Pneumatic Pin Contact
For use with D38999 All Series, Series 79, and Series 80
|
|
PCB Pin Contact for D38999/20 and /24, M39029/58 Type
|
|
PCB Socket Contact for D38999/20 and /24, M39029/56 Type
|
|
Size 8 Socket Contact, High Power
|
|
Size 8 Pin Contact, High Power
|
|
Socket Contact with Solder Cup For D38999 Series I, III and IV Connector
- 850-015-22
- 850-015-20
- 850-015-16
- 850-015-12
- 850-015-10
|
|
Pin Contact with Solder Cup for D38999 Series I, III and IV Connector
- 850-016-22
- 850-016-20
- 850-016-16
- 850-016-12
- 850-016-10
|
|
Pin Contact With Extended Rear Solder Cup
- 850-017-22
- 850-017-20
- 850-017-16
- 850-017-12
|
|
Size 22 Socket Contact with Expanded Wire Accommodation
|
|
Size 22 Pin Contact with Expanded Wire Accommodation
|
|
Socket Contact with Expanded Wire Accommodation
|
|
Size 20 Socket Contact with Size 22 Crimp Barrel
|
|
Size 20 Socket Contact with Size 22 Crimp Barrel
|
|
Size 20 Socket Contact with Size 22 Crimp Barrel
|
|
This contact is designed IAW M39029/58 and is for use in special MIL-DTL-38999 Series III rear release contact retention systems using 8 gauge power contact.
- 857-027-08-1
- 857-027-08-2
- 857-027-08-3
|
|
This contact is designed IAW M39029/56 and is for use in special MIL-DTL-38999 Series III rear release contact retention systems using 8 gauge power contacts.
- M39029/56 Type
- 857-028-08-1
- 857-028-08-2
- 857-028-08-3
|
|
Wire must be crimped or soldered to adapter prior to crimping or soldering electrical contact to adapter. For dimensional data, please consult factory.
Outside diameter may exceed contact crimp-pot diameter, and is therefore not recommended for use in rear release contact style connector.
|
|
Wire Barrel Size Reducer Bushing for M39029/87, M39029/88 & M39029/89
|
|
Fits D38999 Series I, II, III and IV and M24308 Connector
|
|
Fits D38999 Series I, III and IV Connector
|
|
Fits D38999 Series II and M24308 Connector
|
|
Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors
|
|
Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors
|